??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSG TID-06-C05-02-005
HELP_VARIABLE
Company
Balluff
Description
BSG
Bill of material
BALLUFF BSG TID-06-C05-02-005
VERF
Availability
Available
BC
Order code
BSG001W
TC
Product name
BSG TID-06-C05-02-005
PX
Product view number
BSGTID06
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
1.270 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BSG_TID_06_C05_02_005_DE_EN_K19_DRW_943244_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BSG_TID_06_C05_02_005_DE_EN_K19_DRW_943244_01_000.pdf
DESCRIPT
Description
System on a module (SOM) = phyCore i.MX6 Dual Lite, Operating system = Linux, Hard drive = 4 GB eMMC, Working memory = 1 GB RAM, Clock frequency = 2x 1.2 GHz, Dimension = 247 x 57.1 x 186.5 mm, Connection slots = COM: M12x1-Female, 5-pin, A-coded HID: M12x1-Female, 5-pin, A-coded LAN 1: M12x1-Female, 4-pin, D-coded LAN 2: M12x1-Female, 4-pin, D-coded PWR: M12x1-Male, 5-pin, A-coded USB1: M12x1-Female, 5-pin, A-coded USB2: M12x1-Female, 5-pin, A-coded, Operating voltage Ub = 24 V DC ±10% LPS Class 2, Current draw max. = 2 A, IP rating = IP54, Ambient temperature = 0...60 °C, Display = 7.0" TFT, WVGA 800x480, LED Back Light, Analog RGB (TTL), Projective capacitive Touch (Multitouch), Approval/Conformity = CE, UKCA, WEEE, cULus
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.